SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
The address slice has the ability to programmably change which DFI address bits that are connected to the I/O pads. Address signals can be swapped within an address slice without restrictions. The swapping is done via the DDRSS_PHY_1053[23-0] PHY_ADR_ADDR_SEL_0 field.