SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
Table 4-39 shows configuration pins assignment to functions when boot mode is the eMMC mode.
BOOTMODE Pins | Field | Value | Description | MCU Only=1 Value |
---|---|---|---|---|
6 | Port | 0 | Port 0 | N/A |
1 | ||||
5 | Bus Width | 0 | N/A | |
1 | 1-bit only | |||
4 | Voltage | 0 | 1.8V | N/A |
1 | 3.3V |
Note that MMC Port 0 has no pin mux options.