SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
When the Host Controller Enable (UFS_HCE) bit transitions from 0h to 1h, the UFS host controller will go through an initialization sequence that is outlined as follows:
As a part of the Link Startup procedure, the UFS interface will configure the CPort Attributes of the local and eventually the peer UniPro. Refer to Section 12.3.7.4.1.1.2, UniPro CPort Connection Management.