SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
Table 4-71 shows the boot parameter table for UART boot. Must be preceded with the common boot parameters described in Table 4-57.
Byte Offset | Size (bytes) | Name | Default Value | Description |
---|---|---|---|---|
256 | 1 | Magic | 0x49 | Required Magic value |
257 | 1 | Protocol | 63 (0x3F) | Specifies the transfer protocol = XMODEM |
258 | 2 | Reserved | 0 | Reserved |
260 | 1 | Max error Count | 10 | Error count resulting in boot abort |
261 | 1 | Ack timeout | 3 | Timeout in seconds on ack |
262 | 1 | Char timeout | 20 | Inter-character timeout in milliseconds |
263 | 1 | Reserved | 0 | Reserved |
264 | 4 | Port | From Pins | Physical port number |
268 | 4 | Mod Ref Clk | 48000 | Module reference clock, in kHz |
272 | 4 | Data Rate | 115200 | Baud rate (bps) |
276 | 1 | Parity | 0 | 0=none, 1=odd, 2=even |
277 | 1 | Data bits | 8 | Only 8 data bit width is supported |
278 | 1 | Stop bits | 2 | Stop bits in Q7.1 format (2 = 1 stop bit) |
279 | 1 | Flow Control | 0 | 0=none, 1= RTS/CTS |
280 | 1 | Over sample | 16 | Only 16× and 13× oversample are supported |
281 | 1 | Magic 2 | 0xB7 | Required magic value |