SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
The UTC allows for an event to be generated at specified intervals for each TR. As the TR passes through the various loops in the addressing algorithm it will generate an event that then can be routed to other event receivers, such as other channels or interrupts to processors.
Value | Event Type | When it Fires |
---|---|---|
0 | Completion Event | When the TR is complete and all status for the TR has been received. |
1 | ICNT1 Decrement | Type 0: When the last data transaction is sent for the TR.
Type 1-11: When ICNT1 is decremented |
2 | ICNT2 Decrement | Type 0 – 1,10-11: When the last transaction is sent for the TR.
All Other Types: When ICNT2 is decremented |
3 | ICNT3 Decrement | Type 0 – 2,10-11: When the last transaction is sent for the TR.
All Other Types: When ICNT3 is decremented |