SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
PLLTS16FFCLAFRACF 2 has acalibration feature. The calibration settings are done via <PLL_Name>_CAL_CTRL register. The calibration status can be monitored by reading <PLL_Name>_CAL_STAT register. For more information about device-specific information about calibration feature, see Table 5-52.