SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
Pass by value Tx Completion Queues are used to pass the Transfer Response messages that are returned when a channel is configured in 3rd Party pass by value mode. Entries on a pass by value Tx Completion Queue include the Transfer Response message. Pass by value queues are only supported by the Ring Accelerator.