SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
There are two sample FIFOs (ADC_FIFO0 and ADC_FIFO1), which store sample data from the AFE. Can be configured, via the respective ADC_CONFIG_j register.
The processor can read ADC data directly from the FIFO by using the respective ADC_FIFO0DATA or ADC_FIFO1DATA register. The internal logic will pop the next data from the FIFO and increment the FIFO read pointers.
The FIFO data will no longer be accessible after the ADC is disabled because the FIFO pointers are reset. Therefore, it is important to read all FIFO data before disabling the ADC.