SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
Layer 2 configuration can be separated into two parts: thresholds and timers.
The calculation and selection of these attribute values have major influence on the performance of a UniPro system as they program the generation of AFC frames. Careful selection of these values is therefore very important. Section 12.3.7.4.1.1.1.1 and Section 12.3.7.4.1.1.1.5 describe these attributes in detail and give some advice on their configuration values.
AFC frames for acknowledge generation are generated independently from AFC frames for credit exchange.