SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
The 64-bit TIME_STAMP value can be adjusted by writing the CPTS_TS_NUDGE_VAL_REG[7:0] register value which is a two's complement value. A value of 0xFF will subtract one RCLK clock from the next incremented TIME_STAMP[63:0] value. A nudge value of 0x01 will add one RCLK clock to the next incremented TIME_STAMP[63:0] value. For example, if the current TIME_STAMP value is 0x0F06, and TS_ADD_VAL[2:0]=3, the next incremented timestamp value would be 0x0F0A without a nudge and 0x0F0A +/- TS_NUDGE[7:0] with a nudge. The TS_NUDGE value is cleared to zero when the nudge has occurred.