SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
The CSI_RX_IF will stop processing the current frame and continue the stream when a packet header ECC error is detected, as the current frame synchronisation cannot be maintained.
The system can perform a soft reset on the individual stream to clear the pixel interface and payload FIFO and allow the system to restart the stream from the next frame start.