SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
This is the number of times to execute the fourth loop to use in the destination transfer. The value of DICNT0 × DICNT1 × DICNT2 × DICNT3 must equal ICNT0 × ICNT1 × ICNT2 × ICNT3. If any of the values are zero they are NOT included in the multiplication.