SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
This section identifies the requirements of initializing the surrounding modules when the mailbox module is to be used for the first time after a device reset. This initialization of surrounding modules is based on the integration of the mailbox.
See Section 7.1.2, Mailbox Integration, for further information.
Surrounding Modules | Comments |
---|---|
LPSC | The MAILBOX functional and interface clock must be enabled. |
Interrupt Controllers | Processor's (user's) interrupt controller must be configured to enable the interrupt request generation. |