MSMC includes two instances of CPTracer2. MSMC supports probing the following:
- Coherent slave interfaces: The full duplex implementation (initiator and target-side) requires two bus probes
- Two internal DRU interfaces: One initiator (write) bus probe, one target (read) bus probe
- Two external memory initiator interfaces: Requires two bus probes (one bus probe each interface)