SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
Clocks | |
Module Clock Input | Description |
ECC_CLK | ECC aggregator clock |
Resets | |
Module Reset Input | Description |
ECC_RST | ECC aggregator reset |
Interrupt Requests | ||
Module Interrupt Signal | Description | Type |
ECC_SEC_INT | Interrupt for correctable error (SEC) | Level |
ECC_DED_INT | Interrupt for non-correctable error (DED, parity, redundancy, timeout) | Level |
DMA Events | ||
Module DMA Event | Description | Type |
- | - | - |