SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
The DISPC implements four identical Video Port (VP) outputs:
The VP output path consists of several processing blocks (see Figure 12-399):
The CSC processing can be configured to occur either before or after the gamma correction in the VP output module via the DSS0_VP_CONFIG[26] COLORCONVPOS register bit. For RGB to YUV color space conversion, the conversion must be done after the gamma correction. For other RGB output applications, the conversion must be done before the final gamma correction.
The DISPC video port (VP) outputs, VP1 through VP4, will be commonly refered to as video port (VP) in the following sections.