SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
Care must be taken on blanking requirements for next line, end of frame, or start of frame. The previous packets(long or short) must be fully consumed before any new line, end of frame, or start frame can be sent over the CSI interface. Software will get various error conditions if these are not met. Below are some sample equations to determine this blanking time. Note that this is not blanking data. High level details are that the internal FIFO must be completely empty prior to sending any thing new into it. below are some sample equations to determine how much time is needed to empty the FIFO and blanking time needed. Byte clock rates, pixel data type, and export modes play into the calculation as well.
BPP = Bits Per Pixel. This number is how many bits are sent per pixel clock cycle is based on single, dual, quad modes and data type.
Tcsi = Time for csi interface to complete 1 line
Tpix = Time for pixel interface to complete 1 line
Tpix16 = Tpix+16/pixel_clock_rate
(Tpix16-Tcsi) = required blanking time on CSI interface
Tpix16-Tcsi <= 0 implies 0