SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
Each source thread has programmable registers for configuring the pairing with a corresponding destination thread and for enabling data flow. Each destination thread has programmable registers for reporting the buffering capability of the thread and for enabling data flow. These registers are accessed using configuration read and write messages from a configuration host.
Each configuration write message sent from a configuration host is acknowledged with a configuration write response message from the addressed endpoint. Each configuration read message sent from a configuration host is acknowledged with a configuration read response message from the addressed endpoint.