SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
A total of M destination channels are provided within the PDMA for concurrent transfers from the various attached peripherals into the Rx per-channel buffers and on to the PSI-L Rx Interface, where M is a design-time configurable paramater. Each Rx channel requires a single PSI-L thread. See PDMA Sources for Rx channel allocation for each PDMA.