6.7.3.6.3.1.6.4 Controls for the Decompanding, CCM, and
Companding Blocks
dCmpdLutEn - enable decompanding LUT
LinearBitWidth - bit width at which DLUT, CCM and CLUT Input operations (Can be
16-24 range)
ccmEn // Enable CCM logic
cmpdLutEn // enable companding LUT
CCM Controls with offset
Weights (4x4) are S12Q8
Offset is 26 bits signed (S26Q24) and can span a range of -2 to +1 for
24 bit data
Offsets need to be programmed by the user correctly for the desired
LinearBitWidth
For instance, if the CCM output is Oout0 = W0R0 + W1G0 + W2B0 + 1 //
Offset should be set to 2^24 if the data is 24 bits or 2^16 if the data
is 16 bits