SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
This section describes the EQEP external connections (environment).
Table 12-360 describes the EQEP I/O signals.
Module Pin | I/O Type(1) | Description |
---|---|---|
EQEP0_A | I | EQEP0 Quadrature input A |
EQEP0_B | I | EQEP0 Quadrature input B |
EQEP0_INDEX | I/O(2) | EQEP0 Index input/output |
EQEP0_STROBE | I/O(2) | EQEP0 Strobe input/output |
EQEP1_A | I | EQEP1 Quadrature input A |
EQEP1_B | I | EQEP1 Quadrature input B |
EQEP1_INDEX | I/O(2) | EQEP1 Index input/output |
EQEP1_STROBE | I/O(2) | EQEP1 Strobe input/output |
EQEP2_A | I | EQEP2 Quadrature input A |
EQEP2_B | I | EQEP2 Quadrature input B |
EQEP2_INDEX | I/O(2) | EQEP2 Index input/output |
EQEP2_STROBE | I/O(2) | EQEP2 Strobe input/output |