SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
The Main domain instances of the RTI module are intended to function as a Digital Windowed Watchdog for the CPU core that they are associated with in Table 5-68. It is not intended to use an RTI that is provisioned for a particular CPU core with a different CPU core.
RTI Instance | Associated CPU |
---|---|
RTI0 | A72SS0_CORE0 |
RTI1 | A72SS0_CORE1 |
RTI2 | A72SS0_CORE2 |
RTI3 | A72SS0_CORE3 |
RTI4 | A72SS1_CORE0 |
RTI5 | A72SS1_CORE1 |
RTI6 | A72SS1_CORE2 |
RTI7 | A72SS1_CORE3 |
RTI15 | GPU |
RTI16 | C71SS_CORE0 |
RTI17 | C71SS_CORE1 |
RTI18 | C71SS_CORE2 |
RTI19 | C71SS_CORE3 |
RTI28 | R5FSS0_CORE0 |
RTI29 | R5FSS0_CORE1 |
RTI30 | R5FSS1_CORE0 |
RTI31 | R5FSS1_CORE1 |
RTI32 | R5FSS2_CORE0 |
RTI33 | R5FSS2_CORE1 |
The MCU_RTI Modules serve as a windowed watchdog for MCU_R5FSS0 as described in Table 5-69.
RTI Instance | Associated CPU |
---|---|
MCU_RTI0 |
MCU_R5FSS0 (Lockstep Mode) MCU_R5FSS0_CORE0 (Unlocked Mode) |
MCU_RTI1 | MCU_R5FSS0_CORE1 (Unlocked Mode) |