SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
Upon detection, the following error conditions generate interrupt flags:
In the transmit status register (MCASP_XSTAT):
Each interrupt source also has a corresponding enable bit in the transmit interrupt control register (MCASP_XINTCTL). If the enable bit is set, an interrupt is requested when the interrupt flag is set in MCASP_XSTAT. If the enable bit is not set, no interrupt request is generated. However, the interrupt flag may be polled.
In the receive status register (MCASP_RSTAT) :
Each interrupt source also has a corresponding enable bit in the receive interrupt control register (MCASP_RINTCTL). If the enable bit is set, an interrupt is requested when the interrupt flag is set in MCASP_RSTAT. If the enable bit is not set, no interrupt request is generated. However, the interrupt flag may be polled.