SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
This feature offers the possibility for the LH to command the blocking of the I2C clock after the target addressing phase, when the I2C controller is addressed by an external controller device using a certain Own Address.
The release of the I2C clock can be performed independently for each Own Address (I2C_OA, and I2C_OAx registers, where x = 1, 2, 3) by deasserting the corresponding bit in the I2C_SBLOCK register.