SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
74:64 | 63:62 | 61:60 | 59:48 | 47:24 | 23:0 |
RESERVED | UNICAST_TYPE (2h) | ENTRY_TYPE (1h) | RESERVED | UNICAST_OUI | RESERVED |
Unicast Type (UNICAST_TYPE)
This field indicates the type of unicast address the table entry contains.
0h = Unicast address that is not ageable.
1h = Ageable unicast address that has not been touched.
2h = OUI address - lower 24-bits are don't cares (not ageable).
3h = Ageable unicast address that has been touched.
Table Entry Type (ENTRY_TYPE)
Address entry. Unicast or multicast determined by address bit 40.
1h: Address entry. Unicast or multicast determined by address bit 40.
Packet Address (UNICAST_OUI)
For an OUI address, only the upper 24-bits of the address are used in the source or destination address lookup.