SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
The Power-AP also provides facilities for controlling core execution and obtaining core execution state. These features enable a basic level of execution control that can be realized with a direct debug connection to a CPU core. As such, the power/clock states of the subdomain can be allowed to transition to any functional state required by the application.