SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
Initiator | MMR Base Address | Channel Count | QOS Capable | Virtual Id Capable | Order ID Capable | Transaction Priority Capable | Address Type Capable | Asel Capable |
---|---|---|---|---|---|---|---|---|
R5FSS0_PBDG_RMST0 | 0x45D78000 | 1 | No | Yes | Yes | Yes | Yes | Yes |
R5FSS0_PBDG_WMST0 | 0x45D78400 | 1 | No | Yes | Yes | Yes | Yes | Yes |
R5FSS0_PBDG_RMST1 | 0x45D78800 | 1 | No | Yes | Yes | Yes | Yes | Yes |
R5FSS0_PBDG_WMST1 | 0x45D78C00 | 1 | No | Yes | Yes | Yes | Yes | Yes |
R5FSS0_CPU0_RMST | 0x45DC8000 | 1 | No | Yes | Yes | Yes | Yes | Yes |
R5FSS0_CPU0_WMST | 0x45DC8400 | 1 | No | Yes | Yes | Yes | Yes | Yes |
R5FSS0_CPU1_RMST | 0x45DC8800 | 1 | No | Yes | Yes | Yes | Yes | Yes |
R5FSS0_CPU1_WMST | 0x45DC8C00 | 1 | No | Yes | Yes | Yes | Yes | Yes |