SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
Table 12-65 lists the transmit-only procedure using the polling method.
Step | Register/Bit Field/Programming Model | Value |
---|---|---|
Configure the channel according to the mode. | See Table 12-41. | |
Start the channel. | MCSPI_CHCTRL_0/1/2/3[0] EN | 1 |
Write the transmitter register with data. | MCSPI_TX_0/1/2/3 | 0x- |
Wait until end of transfer? | MCSPI_CHSTAT_0/1/2/3[2] EOT | =1 |
Stop the channel. | MCSPI_CHCTRL_0/1/2/3[0] EN | 0 |