SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
The non-realtime configuration consists of the following:
The DRU_CFG_j registers must be written to before the channel is enabled via the DRU_CHRT_CTL_j[31] ENABLE bit as once a channel is enabled any write to the DRU_CFG_j, DRU_CHST_SCHED_j and DRU_CHOES0_j registers will result in write failure and an address error. If a channel does not exist an address error is generated upon write too.