SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
Resets bring the device or part of the device to a known state after events such as power-up or hardware or software requests.
Figure 5-8 shows an overview of the reset architecture.
For power modules used in the reset see:
For information about Boot modes and Boot configuration pins, see Initialization.
MOD_POR_RST[n] and MOD_G_RST[n] are connected to certain modules. For more information which is the number of the LPSC of a certain module, see its specific chapter.