SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
CRC generate several types of interrupts per channel. Associated with each interrupt there is a interrupt enable bit (see MCRC_CRC_INTS). No interrupt is generated in Full-CPU mode.
CRC Mode | Compression Complete | CRC Fail | Overrun | Underrun | Timeout |
---|---|---|---|---|---|
AUTO | No | Yes | Yes | Yes | Yes |
Semi-CPU | Yes | No | Yes | No | Yes |
Full-CPU | No | No | No | No | No |