SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
The RAWFE is a set of raw pixel processing functions to enhance the RAW image signal received from the sensor. The key application of the RAWFE is in the ADAS space where in it is used for both analytics as well as visual use cases.