VTM module supports the following features:
- AVS-Class0 only
- Supports up to 8 temperature monitors
- Programming of temperature-crossing thresholds
- Signals when programed thresholds are exceeded - up to 3 alerts:
- Three full reference 10-bit temperature threshold points, THPT1, THPT2 and THPT0.
- Supports up to 8 temperature monitors
- Allows resolution of 0.5°C for temperature reading and threshold point temperature alert/interrupt generation.
- Supports PMIC/LDO set-up with Class-0 VDD-VID settings
- Support of tentative customization of OPP voltage per device (in support of multiple OPPs)
- AVS-voltage or thermal management for up to 8 voltage domains
- Maximum temperature alert
- Supports one shot sampling mode and continuous monitoring mode for the sensors
Note: The VTM of this family of devices has only 7 temperature sensors.