SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
The DPHY_TX will use a PLL to provide the bit clock for transmission. The CSI_TX_IF controller uses the associated byte clock as a primary clock source and this must be active and stable before the CSI_TX_IF is ready to transmit high speed data.
Software must perform the programming of the PLL dividers and monitor the lock status. Software must also ensure the correct sequence of programming the PLL, DPHY_TX and CSI_TX_IF to guarantee the clocks are active and resets are released, following the start-up sequence described in DPHY_TX chapter (See chapter Section 12.8,Shared MIPI D-PHY Transmitter (DPHY_TX)).