SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
Clocks | |
Module Clock Input | Description |
MMCSD_ICLK | MMCSD Interface Clock |
MMCSD_FCLK | MMCSD Functional Clock |
Resets | |
Module Reset Input | Description |
MMCSD_RST | MMCSD Asynchronous Reset |
Interrupt Requests | ||
Module Interrupt Signal | Description | Type |
MMCSD_EMMCSS_INTR_0 | MMCSD Interrupt Request | Level |
MMCSD_EMMCSS_RXMEM_CORR_ERR_LVL_0 | MMCSD Receive ECC Correctable Error Interrupt Request | Level |
MMCSD_EMMCSS_RXMEM_UNCORR_ERR_LVL_0 | MMCSD Receive ECC Uncorrectable Error Interrupt Request | Level |
MMCSD_EMMCSS_TXMEM_CORR_ERR_LVL_0 | MMCSD Transmit ECC Correctable Error Interrupt Request | Level |
MMCSD_EMMCSS_TXMEM_UNCORR_ERR_LVL_0 | MMCSD Transmit ECC Uncorrectable Error Interrupt Request | Level |