SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
Clocks | |
Module Clock Input | Description |
GTC_CLK | Module functional (counter) clock. |
GTC_VBUSP_CLK | Module interface clock. |
Resets | |
Module Reset Input | Description |
GTC_POR_RST | Module reset. Affects counter and MMR logic. |
GTC_SYS_RST | POR that is unstretched and not delayed by any sequential logic. Used for boot config to sample device pins. |
Time Sync Events | ||
Module Sync Output | Description | Type |
GTC_GTC_PUSH_EVENT_0 | GTC hardware push event | Pulse |