SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
The TS_COMP output is asserted for CPTS_TS_COMP_LEN_REG[23-0] RCLK periods when the TIME_STAMP[31-0] value compares with the CPTS_TS_COMP_VAL_REG[31-0] and the length value is non-zero. The TS_COMP rising edge occurs three RCLK periods after the values compare. A timestamp compare event is pushed into the event FIFO when TS_COMP is asserted. The polarity of the TS_COMP output is determined by the CPTS_CONTROL_REG[2] TS_POLARITY bit. The output is asserted low when the polarity bit is 0.