SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
Table 4-45 shows configuration pins assignment to functions when boot mode is the USB mode.
BOOTMODE Pins | Field | Value | Description | MCU Only=1 Value |
---|---|---|---|---|
5 | Mode | 0 | DFU (USB device firmware upgrade) | N/A |
1 | Reserved | |||
4 | Lane Swap | 0 | D+/D- lines are not swapped | N/A |
1 | D+/D- lines are swapped |
Note that USB pins do not have pin mux options.