SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
Software can enable an event by setting the associated bit in the MSMC_SMIEWS register, and MSMC will assert the same bit in the MSMC_SMIESTAT register in response. The bit of MSMC_SMIESTAT remains asserted until software disables the event by setting the corresponding bit in the MSMC_SMIEC register. Both MSMC_SMIEWS and MSMC_SMIEC are write-only registers and do not implement any actual state.