SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
Figure 12-353 is a simplified block diagram of DISPC.
The DISPC integrated within DSS is capable of fetching pixel data from the device system memory through its dual master ports, performing various pixel processing, and then providing the processed pixels to an external display panel. The internal DMA engine tightly coupled to the DISPC is used for the pixel data transfer from system memory (frame buffer). The DISPC DMA engine is in charge of scheduling the memory requests. Several processes are configurable in order to manage the video pipeline features (color space conversion, up-sampling, down-sampling) and overlay features. The internal timing generator logic generates the video port output signals based on VESA DMT and CEA-861 standards. The DISPC video port outputs can be connected to display panels either directly (for MIPI DPI 2.0 or BT.656/BT.1120 support), or through either MIPI DSI or DisplayPort (DP/eDP) interfaces.
The DISPC does not support any tiled frame buffer. The DISPC has no internal capability to support rotation of the frame buffer. The support for a compressed frame buffer is provided via the Frame Buffer Decompression (FBDC) module connected to the DISPC secondary master port.
The display resolution is programmable and can be any width in the range [1:4096] pixels. The following limitations apply, related to the type of display or the processing done:
The display buffers in the system memory must consist of contiguous pixels.