SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
This section describes the OSPI external connections (environment).
Table 12-212 lists and describes the MCU_FSS0_OSPI I/O signals.
Module Pin | I/O(1) | Description |
---|---|---|
DQ0 | IO | MCU_FSS0_OSPI0 data input/output 0 |
DQ1 | IO | MCU_FSS0_OSPI0 data input/output 1 |
DQ2 | IO | MCU_FSS0_OSPI0 data input/output 2 |
DQ3 | IO | MCU_FSS0_OSPI0 data input/output 3 |
DQ4 | IO | MCU_FSS0_OSPI0 data input/output 4 |
DQ5 | IO | MCU_FSS0_OSPI0 data input/output 5 |
DQ6 | IO | MCU_FSS0_OSPI0 data input/output 6 |
DQ7 | IO | MCU_FSS0_OSPI0 data input/output 7 |
N_SS_OUT0 | O | MCU_FSS0_OSPI0 external flash device chip select 0 |
N_SS_OUT1 | O | MCU_FSS0_OSPI0 external flash device chip select 1 |
N_SS_OUT2 | O | MCU_FSS0_OSPI0 external flash device chip select 2 |
N_SS_OUT3 | O | MCU_FSS0_OSPI0 external flash device chip select 3 |
OCLK | O | MCU_FSS0_OSPI0 clock output for the external flash device |
O | MCU_FSS0_OSPI0 external loopback output | |
DQS | I(2) | MCU_FSS0_OSPI0 data strobe / external loopback input |
RESET_OUT0 | O | MCU_FSS0_OSPI0 reset output 0 for the external flash device |
RESET_OUT1 | O | MCU_FSS0_OSPI0 reset output 1 for the external flash device |
ECC_FAIL | I | MCU_FSS0_OSPI0 ECC status from the external flash device |
DQ0 | IO | MCU_FSS0_OSPI1 data input/output 0 |
DQ1 | IO | MCU_FSS0_OSPI1 data input/output 1 |
DQ2 | IO | MCU_FSS0_OSPI1 data input/output 2 |
DQ3 | IO | MCU_FSS0_OSPI1 data input/output 3 |
N_SS_OUT0 | O | MCU_FSS0_OSPI1 external flash device chip select 0 |
N_SS_OUT1 | O | MCU_FSS0_OSPI1 external flash device chip select 1 |
OCLK | O | MCU_FSS0_OSPI1 clock output for the external flash device |
O | MCU_FSS0_OSPI1 external loopback output | |
DQS | I(2) | MCU_FSS0_OSPI1 data strobe / external loopback input |