SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
The Interrupt Mapping Block accepts ordinally numbered events (0-N) and converts those ordinal event numbers into a status register number and bit number pair that is then used to manipulate the specified bit in the Status Registers block.