SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
The SoC memory map view shown in this section are used by the processors in COMPUTE_CLUSTER0 but there are processors which support only 32-bit addressing and cannot access higher address ranges. For these processors, RAT modules are integrated to remap the 32-bit addresses to 48-bit addresses allowing higher address range accesses. The "RAT_REGION" regions shown in RAT Registers are dedicated to RAT remapping.