SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
RAM ID Name | RAM ID | ECC Type | Inject Type | Accessible Flag | Row Width | RAM Size |
---|---|---|---|---|---|---|
CSI_RX_IF_RX_SHIM_DMA_PSIL_FIFO | 1 | ECC Wrapper | Inject with error capture | Yes | 143 | 36 KB |
CSI_RX_IF_RAM_WRAPPER0_FIFO | 2 | ECC Wrapper | Inject only | Yes | 45 | 11 KB |
CSI_RX_IF_RAM_WRAPPER1_FIFO | 3 | ECC Wrapper | Inject only | Yes | 45 | 6 KB |
CSI_RX_IF_RAM_WRAPPER2_FIFO | 4 | ECC Wrapper | Inject only | Yes | 44 | 352 B |
CSI_RX_IF_RAM_WRAPPER3_FIFO | 5 | ECC Wrapper | Inject only | Yes | 44 | 352 B |
CSI_RX_IF_VP0_VP_FIFO | 6 | ECC Wrapper | Inject with error capture | Yes | 36 | 9 KB |
CSI_RX_IF_VP1_VP_FIFO | 7 | ECC Wrapper | Inject with error capture | Yes | 36 | 9 KB |
RAM ID Name | RAM ID | ECC Type | Inject Type | Accessible Flag | Max Number of Checkers |
---|---|---|---|---|---|
CSI_RX_IF_EDC_CTRL_0 | 0 | EDC Interconnect | Inject with error capture | Yes | 2 |
Protected Interconnect | Group ID | Width | Checker Type |
---|---|---|---|
CSI_RX_IF_EDC_CTRL_0 | 0 | 32 | Parity |
CSI_RX_IF_EDC_CTRL_0 | 1 | 32 | Parity |