SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
Standard ECC aggregator strategy is used to implement ECC protection on the SRAM used to implement the CLEC routing table. The CLEC has two ports connected to the ECC_AGGR at the MSMC_WRAP level. For RAM_ID values of CLEC ECC-protected memories, see , Compute Cluster ECC Aggregators. For details on the generic ECC_AGGR functionality, see Section 12.10.4, ECC Aggregator.