Key Features:
- Supports Universal Flash Storage Host (UFS2.1, JESD220C)
- Supports Universal Flash Storage Host Controller Interface (UFSHCI, JESD223C)
- Supports UFS interconnect - MIPI UniPro and MIPI M-PHY
- Supports Gear 1: 1.46 Gbps, 2-lanes
- Supports Gear 2: 2.91 Gbps, 2-lanes
- Supports Gear 3: 5.83 Gbps, 2-lanes
- Supports аll UFS mandatory SCSI commands required by JEDEC specification
- Supports power-on reset (POR), hardware (HW) reset, EndPoint reset, Logical Unit reset, and Warm reset
Master Bus Interfaces:
- Supports one 64-bit master interface (CBA4.0 VBUSM) for data transfers
- Supports 48-bit address width on the master interface
- Include embedded DMA controller within the host controller
- Supports little-endian mode only
Configuration Bus Interfaces:
- Supports one 32-bit slave interface (CBA4.0 VBUSP) for configuration access
- Supports linear incrementing addressing mode
- Supports aligned accesses only
Supports ECC on internal RAM's
M-PHY Features:
- Supports reference clock of 19.2 MHz and 26 MHz
Unsupported Features:
- See the Module Integration
section of this document for a list of module features not supported by the
integration on this Device.