SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
The slave interfaces on the bridge is the source VBUSM port to receive commands and return data and status. These ports have the defined prefix, smX (SoC Master, input to bridge), to identify them, where the X is the number to idenfity each port starting from zero. The number of these interfaces and bridges is shown in Table 10-121 and Table 10-122.