SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
There are a configurable number of proxy threads in the module. Each thread has its own address space to the module and determining which proxy thread is being accessed is simply based on the address bits above the final size of each proxy thread space. Since each proxy thread will be programmed to a single resource, the only space requirement is that for using 4 KB to match typically used MMU page sizes. Only the first N bytes, matching the target channel size, is usable.