SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
In Figure 12-232 the ECAP operating mode is almost the same as in the previous section except capture events are qualified as either rising or falling edge, this now gives both period and duty cycle information: Period1 = t3 – t1, Period2 = t5 – t3, …etc. Duty Cycle1 (on-time %) = (t2 – t1) / Period1 x 100%, etc. Duty Cycle1 (off-time %) = (t3 – t2) / Period1 x 100%, etc.
Register | Bit | Value |
---|---|---|
ECCTL1 | CAP1POL | EC_RISING |
ECCTL1 | CAP2POL | EC_FALLING |
ECCTL1 | CAP3POL | EC_RISING |
ECCTL1 | CAP4POL | EC_FALLING |
ECCTL1 | CTRRST1 | EC_ABS_MODE |
ECCTL1 | CTRRST2 | EC_ABS_MODE |
ECCTL1 | CTRRST3 | EC_ABS_MODE |
ECCTL1 | CTRRST4 | EC_ABS_MODE |
ECCTL1 | CAPLDEN | EC_ENABLE |
ECCTL1 | PRESCALE | EC_DIV1 |
ECCTL2 | CAP_APWM | EC_CAP_MODE |
ECCTL2 | CONT_ONESHT | EC_CONTINUOUS |
ECCTL2 | SYNCO_SEL | EC_SYNCO_DIS |
ECCTL2 | SYNCI_EN | EC_DISABLE |
ECCTL2 | TSCTRSTOP | EC_RUN |