SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
Table 6-85 summarizes data format support in VPAC that needs to be supported by NF hardware block.
No | Type | Bit-Depth | Chroma Format | Packing | Reasoning |
---|---|---|---|---|---|
1. | LDC Input | 8-bit | YUV422 | N/A | External sensor ISP |
12-bit | YUV420 | Fully packed | |||
12-bit | YUV420 | Un-packed | Other source in chip | ||
2. | LDC Output | 12-bit | YUV420 | Fully packed | |
3. | NF Input | 12-bit | YUV420 | Fully packed | |
4. | NF Output | 12-bit | YUV420 | Fully packed | |
5. | Scalar Input | 12-bit | YUV420 | Fully packed | One plane at a time |
6. | Scalar Output | 12-bit | YUV420 | Fully packed | One plane at a time |
Figure 6-119 presents YUV420 2-plane 12-bit fully packed format.